Hilti

Features & Applications

Features
  • D-grip and ergonomically positioned controls for better handling in all working positions
  • Superior handling in all working positions
  • Low, balanced weight – as well as the compact design – make the tool more versatile and less tiring to use in any position
  • Low-profile design for easier access to tight spaces
  • Active Vibration Reduction (AVR) makes the tool much less tiring to use – helping to increase daily productivity
Applications
  • Cutting metal pipes
  • Cutting pipes with maximum accuracy using the pipe clamp adapter
  • Demolition of timber structures
  • Flush cutting, cutting metal close to edges
  • Cutting plastic pipes or conduits