B36 6.0 36V Battery
New productItem #r6235
36V 6.0 Ah Li-ion battery
- Weight: 4.1 lb.
- Dimensions (LxWxH): 7.1 x 3.8 x 3.9 in
- Working temperature range: 1 - 140 °F
Share
Features & Applications
Features & Applications
Features
- Robust 36V Li-ion power tool battery with a capacity of 6.0 Ah
- Cordless Power Care (CPC) technology intelligently monitors each battery cell for consistent, longer-lasting power output and a reliable charge status display
- LED charge level display – shows how much power is remaining, helping to prevent unexpected tool downtime
- Protected against overheating, overloading and deep discharge
- Reinforced construction and sealed electronics for extended life
Applications
- Compatible with the the TE 30-A36 (first generation) combihammer and the SFL 36-A flashlight
- Compatible with the TE 30-A36 (first generation) combihammer, SFL 36-A flashlight and VC 20/40-U(M)-Y vacuum cleaner
- Compatible with the TE 30-A36 (first generation)
Services
Fleet Management
We manage your tools so you can manage your business.