Skip to main content
Hilti

Features & Applications

Features
  • High performance and technical superiority as per international approvals
  • Suitable for diamond-cored holes – when prepared using the TE-YRT roughening tool
  • Injectable epoxy suitable for all-year use – cures at temperatures down to -5°C / 23°F
  • Longer working time – allows greater flexibility during installation
  • Suitable for water-filled holes and underwater applications
Applications
  • Structural connections with post-installed rebar (e.g. extension/connection to walls, slabs, stairs, columns, foundations, etc.)
  • Structural renovation of buildings, bridges and other civil structures, retrofitting and re-strengthening of concrete members possible
  • Anchoring structural steel connections (e.g. steel columns, beams, etc.)
  • Fastenings requiring seismic qualification
  • Fastening in natural stone and wood, including GLT and CLT made by spruce, pine or fir.

Technical Data

Documents & Videos

Consulting & Support

Ratings & Reviews

Some of the greatest Hilti innovations have resulted from users like you who want to push the envelope of existing technology in their applications. Case in point: Hilti HIT-RE 500 V3 adhesive, with Hilti Safe Set™ Technology. It’s nothing short of revolutionary.

  • Keep productivity high under a wide range of temperatures—even in freezing conditions where no other epoxy adhesive anchoring system will work. Hilti HIT-RE 500 V3 is the only epoxy adhesive anchor that cures below freezing and is rated down to 23o F.
  • Balance longer work times with shorter cure times. Hilti HIT-RE 500 V3 gives you a 25-minute working time at 72o with initial cure in four hours and full cure in six hours.
  • Use Hilti Adhesive Anchor products with diamond-coring methods. Combined with the Hilti Roughening Tool TE-YRT, HIT-RE 500 V3 is ICC Evaluation Service (ICC-ES) approved for use in diamond-cored holes in cracked concrete.
  • Get a 60 percent stronger bond. Hilti HIT-RE 500 V3 has the highest bond strength on the market—60 percent higher than Hilti HIT-RE 500-SD technology (the previous market leader).

Gain these real-world advantages

The physical advancements in HIT-RE 500 V3 provide several advantages in real-world job sites:

●  Worry less about work conditions. HIT-RE 500 V3 works for post-installed anchoring in dry, wet and water-filled concrete, even if drilled holes are underwater. It is also approved for use in seismic applications. You can even make structural connections with post-installed rebar (e.g., extension/connection to walls, slabs, stairs, columns, foundations, etc.).

●  Save drilling time and filling time. Why drill and fill a 6" hole when a 3" hole will do? Because HIT-RE 500 V3 can satisfy the same loads with shorter embedment depths, your productivity rises as your costs drop.

●  Clean while you drill. Hilti Safe Set™ Technology lets you use hollow drill bits and VC 20/40 vacuum to clean holes as you drill them. This simplifies installation and reduces the risk of compromising anchor load capacities due to improper hole cleaning.

●  Boost creativity. Download the FREE Hilti PROFIS software—fully compatible with our BIM/CAD object database—and customize your designs with Hilti HIT-RE 500 V3.

Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart

Experience the latest cordless innovation. Shipping starts in March. Discover Nuron