Save $60 on insertsUse code SYSTEM26Shop now

Specially designed profiles for fast, reliable, easy installation of facade systems. Colored profiles also available.

7 Products

Filter
MFT-PE Edge profile
Description
Profile for closing corner panels
Height
54 mm
Width
54 mm
Length
2500 mm
MFT-PW Window connection profile
Description
Profile for attaching the panel to the window
Height
45 mm
Width
30 mm
Length
6000 mm

New

MFT-SP 38 stone profile
Description
Profiles for mounting slotted stone panels
Length
6 m
Material composition
EN AW-6063 T66
Material thickness
2.0 mm
MFT-PV Ventilation profile
Description
Ventilation profile for providing ventilation through pre-existing holes
Height
30 mm
Length
2500 mm
Material composition
Aluminium
MFT-PJH Joint profile horizontal
Description
Profile for closing panel joints
Height
26 mm
Length
2500 mm
Material composition
Aluminium
MFT-PJV joint profile
Description
Profile for closing panel joints
Width
62 mm
Length
2500 mm
Material composition
Aluminium
MFT-PJH Joint profile horizontal
Description
Joint profile to cover the joint between two horizontal panels
Length
2500 mm
Material composition
Aluminium