Save up to 70% On select items. Shop now

Specially designed profiles for fast, reliable, easy installation of facade systems. Colored profiles also available.

3 Products

Filter
MFT-O Omega support profile
Description
Hat track - Omega support profile
Length
6000 mm
Material composition
EN AW-6063 T66
Surface finish
flat
MFT-OT Rail
Description
Omega shaped rail for the first layer of the substructure
Width
110 mm
Material composition
EN AW-6063 T66
Material thickness
2.0 mm
MFT-OT Omega profile (3 mm)
Description
Omega support profile for façade panel substructures (3 mm material thickness)
Height
90 mm
Width
110 mm
Length
6000 mm