SAVE $60 with promo code SYSTEM25When you purchase $300 or more of qualifying insertsLearn more

Specially designed profiles for fast, reliable, easy installation of facade systems. Colored profiles also available.

4 Products

Filter

New

MFT-SP 38 stone profile
Description
Profiles for mounting slotted stone panels
Length
6 m
Material composition
EN AW-6063 T66
Material thickness
2.0 mm
MFT-PJH Joint profile horizontal
Description
Profile for closing panel joints
Height
26 mm
Length
2500 mm
Material composition
Aluminium
MFT-PJV joint profile
Description
Profile for closing panel joints
Width
62 mm
Length
2500 mm
Material composition
Aluminium
MFT-PJH Joint profile horizontal
Description
Joint profile to cover the joint between two horizontal panels
Length
2500 mm
Material composition
Aluminium