Save up to 70% On select items. Shop now

Specially designed profiles for fast, reliable, easy installation of facade systems. Colored profiles also available.

23 Products

Filter

New

MFT-L Rail


Description
L-Shaped Rail for horizontal or vertical installation
Length
6000 mm
Material composition
EN AW-6063 T66

New

MFT-L R groove profile
Description
L-profile for vertical and horizontal applications
Length
6000 mm
Material composition
EN AW-6063 T66

New

MFT-T Rail


Description
T-Shaped Rail for vertical installation
Length
6000 mm
Material composition
EN AW-6063 T66

New

MFT-L Rail


Description
L-shaped aluminum rail for constructing vertical and horizontal façade mounting substructures
Length
120 in
Material composition
6063-T6 Aluminum

New

MFT-L Rail (black anodized)
Description
L-shaped black anodized aluminum rail for assembling vertical and horizontal façade panel substructures
Length
120 in
Material composition
6063-T6 Aluminum
Color
Black

New

MFT-T Rail


Description
T-shaped aluminum rail for assembling vertical and horizontal façade panel substructures
Length
120 in
Material composition
6063-T6 Aluminum

New

MFT-T Rail (black anodized)
Description
T-shaped black anodized aluminum rail for assembling vertical and horizontal façade panel substructures
Length
120 in
Material composition
6063-T6 Aluminum
Color
Black
MFT-O Omega support profile
Description
Hat track - Omega support profile
Length
6000 mm
Material composition
EN AW-6063 T66
Surface finish
flat
MFT-OT Rail
Description
Omega shaped rail for the first layer of the substructure
Width
110 mm
Material composition
EN AW-6063 T66
Material thickness
2.0 mm
MFT-OT Omega profile (3 mm)
Description
Omega support profile for façade panel substructures (3 mm material thickness)
Height
90 mm
Width
110 mm
Length
6000 mm
MFT-Z Rail


Description
Z-Shaped rail for two-layer horizontal-vertical system
Length
6000 mm
Material composition
EN AW-6063 T66
Surface finish
flat
MFT-UZ Rail
Description
Rail for two-layer horizontal-vertical system
Length
6000 mm
Material composition
EN AW-6063 T66
Material thickness
1.9 mm
MFT-SZ 20 Rail
Description
Horizontal rail for installation of cassettes
Material composition
EN AW-6063 T66
MFT-CP Cassette support profile
Description
Support profile for cassette system
Height
40 mm
Width
110 mm
Length
6000 mm
MFT-PE Edge profile
Description
Profile for closing corner panels
Height
54 mm
Width
54 mm
Length
2500 mm
MFT-PW Window connection profile
Description
Profile for attaching the panel to the window
Height
45 mm
Width
30 mm
Length
6000 mm

New

MFT-SP 38 stone profile
Description
Profiles for mounting slotted stone panels
Length
6 m
Material composition
EN AW-6063 T66
Material thickness
2.0 mm
MFT-PV Ventilation profile
Description
Ventilation profile for providing ventilation through pre-existing holes
Height
30 mm
Length
2500 mm
Material composition
Aluminium
MFT-PJH Joint profile horizontal
Description
Profile for closing panel joints
Height
26 mm
Length
2500 mm
Material composition
Aluminium
MFT-PJV joint profile
Description
Profile for closing panel joints
Width
62 mm
Length
2500 mm
Material composition
Aluminium
MFT-PJH Joint profile horizontal
Description
Joint profile to cover the joint between two horizontal panels
Length
2500 mm
Material composition
Aluminium
MFT-HP Hanger rail 22.5
Description
Hanger rail for the concealed attachment of façade panels using hangers
Height
63.5 mm
Width
22.5 mm
Length
6000 mm
MFT-HP Hanger rail 33
Description
Hanger rail for the concealed attachment of façade panels using hangers
Height
63.5 mm
Width
33 mm
Length
6000 mm