Save $50 with code SYSTEM24When you purchase $250 or more of qualifying insertsSee details
Hilti

Features & Applications

Features
  • Virtually dust-free drilling and chiseling with SDS Plus rotary hammers
  • Interchangeable hoods in varying lengths to best suit the drill bit or chisel you're using
Applications
  • Virtually dustless drilling with drill bits of 5-28 mm diameter and 100 - 200 mm working length
  • Virtually dustless drilling with drill bits of 3/16” to 1” diameter and 4 to 7-7/8" in length
  • Virtually dustless chiseling with chisels 180 - 250 mm in length
  • Virtually dustless chiseling with chisels 7-1/16" to 9-13/16" in length

Technical Data

Documents & Videos

Consulting & Support