New to Hilti Online?See your customized prices and shop 24/7Get access
Hilti

Features & Applications

Features
  • High performance and technical superiority as per international approvals
  • Suitable for diamond-cored holes – when prepared using the TE-YRT roughening tool
  • Injectable epoxy suitable for all-year use – cures at temperatures down to -5°C / 23°F
  • Longer working time – allows greater flexibility during installation
  • Suitable for water-filled holes and underwater applications (depending on rod specification and approvals)
Applications
  • Structural connections with post-installed rebar (e.g. extension/connection to walls, slabs, stairs, columns, foundations, etc.)
  • Structural renovation of buildings, bridges and other civil structures, retrofitting and re-strengthening of concrete members possible
  • Anchoring structural steel connections (e.g. steel columns, beams, etc.)
  • Fastenings requiring seismic qualification
  • Fastening in natural stone and wood, including GLT and CLT made by spruce, pine or fir.

Technical Data

Documents & Videos

Consulting & Support

Some of the greatest Hilti innovations have resulted from users like you who want to push the envelope of existing technology in their applications. Case in point: Hilti HIT-RE 500 V3 adhesive, with Hilti Safe Set™ Technology. It’s nothing short of revolutionary.

  • Keep productivity high under a wide range of temperatures—even in freezing conditions where no other epoxy adhesive anchoring system will work. Hilti HIT-RE 500 V3 is the only epoxy adhesive anchor that cures below freezing and is rated down to 23o F.
  • Balance longer work times with shorter cure times. Hilti HIT-RE 500 V3 gives you a 25-minute working time at 72o with initial cure in four hours and full cure in six hours.
  • Use Hilti Adhesive Anchor products with diamond-coring methods. Combined with the Hilti Roughening Tool TE-YRT, HIT-RE 500 V3 is ICC Evaluation Service (ICC-ES) approved for use in diamond-cored holes in cracked concrete.
  • Get a 60 percent stronger bond. Hilti HIT-RE 500 V3 has the highest bond strength on the market - 60 percent stronger than Hilti HIT-RE 500-SD technology (the previous market leader).

Gain these real-world advantages

The physical advancements in HIT-RE 500 V3 provide several advantages in real-world job sites:

●  Worry less about work conditions. HIT-RE 500 V3 works for post-installed anchoring in dry, wet and water-filled concrete, even if drilled holes are underwater. It is also approved for use in seismic applications. You can even make structural connections with post-installed rebar (e.g., extension/connection to walls, slabs, stairs, columns, foundations, etc.).

●  Save drilling time and filling time. Why drill and fill a 6" hole when a 3" hole will do? Because HIT-RE 500 V3 can satisfy the same loads with shorter embedment depths, your productivity rises as your costs drop.

●  Clean while you drill. Hilti Safe Set™ Technology lets you use hollow drill bits and VC 20/40 vacuum to clean holes as you drill them. This simplifies installation and reduces the risk of compromising anchor load capacities due to improper hole cleaning.

●  Boost creativity. Download the FREE Hilti PROFIS software—fully compatible with our BIM/CAD object database—and customize your designs with Hilti HIT-RE 500 V3.