Heavy duty exp anchor HSL-3 M8/20

Ultimate-performance heavy-duty expansion anchor (CS + hex head)

Item number 371775

Packaging unit: 40 pc Drill bit diameter: 12 mm Anchor length: 98 mm
Heavy duty exp anchor HSL-3 M8/20
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: $290.00 / 1 Box
Check availability
Key technical data
  • Base materials: Concrete (cracked), Concrete (light weight), Concrete (uncracked)
  • Approvals / Test reports: COLA (City of Los Angeles), ETA, ICC-ES report (concrete), Nuclear (NQA-1), Seismic
  • IBC compliance: IBC 2006, IBC 2009, IBC 2012
More technical data
Features & Applications
Features
  • High tension and shear load capacities
  • Force-controlled expansion which allows follow-up expansion
  • Wide range of sizes and configurations for multiple applications
  • Collapsible black plastic section prevents anchor turning in hole during setting and provides reliable clamping of part fastened to overcome gaps
  • ICC-ES/AC 193 for cracked and uncracked concrete and seismic
Applications
  • Heavy-duty fastenings in high safety-relevant or dynamic applications, including applications in nuclear power plants
  • Applications where extensive approval back-up or technical back-up is required, e.g. machines, heavy equipment, steel columns, heavy pipe supports, pumps, beam supports, medical equipment, cantilevers, cranes, car hoists, etc.
  • Heavy-duty applications, e.g. machines, heavy equipment, steel columns, heavy pipe supports, pumps, beam supports, medical equipment, cantilevers, cranes, car hoists, etc.
Technical Data
Documents & Videos
Consulting & Support
Ratings & Reviews

Welcome to www.hilti.com, the new home for the US Hilti organization. The Hilti corporate website can now be found at www.hilti.group.
We have placed cookies on your computer to help make this website better.

Contact us
Contact
Added to cart
Added to cart
Go to shopping cart