HAS-R 304 SS Anchor rod
New product
Premium
Item #r6287
High-performance anchor rod for adhesive capsules and injectable hybrid/epoxy anchors (304 stainless steel)
- Material, corrosion: Stainless Steel, 304
- Base materials: Concrete (cracked), Concrete (uncracked), Masonry (hollow), Masonry (solid)
- PROFIS Software: Yes
Share
Features & Applications
Features & Applications
Features
- Chisel tip for use with HVU adhesive capsules and for easy insertion when using with Hilti HIT adhesive anchoring systems
- Head marking for easy verification of steel grade and rod length, even after installation
- Designed for use in various materials together with Hilti HIT injectable adhesive mortars or HVU capsules
- Includes high-quality nuts with matching steel grade and thread tolerances for reliable performance
- Custom lengths and additional diameters up to 2 inches available upon request
Applications
- Outdoor applications or fastenings in corrosive environments
- Fastenings in concrete using Hilti HVU capsules
- Fastenings in concrete and other materials in combination with the relevant Hilti HIT injectable adhesive mortars