Save $50 with code SYSTEM24When you purchase $250 or more of qualifying insertsSee details
Hilti

Features & Applications

Features
  • Very high loads in cracked concrete and seismic applications in accordance with ICC-ES and ETA C2 approvals
  • No hole cleaning required (above 5°C / 41°F) with HIT-HY 200
  • Increased productivity and safety by eliminating the hole cleaning process
  • Variable depth of embedment for maximum design flexibility
  • Head marking for easy verification of rod length, even after installation
Applications
  • Fastenings in cracked and uncracked concrete in combination with HIT-HY 200
  • Seismic anchoring applications
  • Anchoring structural steel connections
  • Outdoor applications or fastenings in corrosive environments
  • Anchoring secondary steel structures

Technical Data

Documents & Videos

Consulting & Support