HAS-R 316 SS Anchor rod
New product
Premium
Item #r4234
High-performance anchor rod for adhesive capsules and injectable hybrid/epoxy anchors (316 stainless steel)
- Material, corrosion: Stainless Steel, 316
- PROFIS Software: Yes
- Cleaning procedures: Automatic Cleaning (SafeSet Hollow Drill Bit), Compressed-Air Cleaning, Manual Cleaning
Share
Features & Applications
Features & Applications
Features
- Large range of anchor rod diameters (1/4" - 1")
- Designed for use with HVU capsules in solid concrete or with Hilti HIT injectable adhesive mortar in various base materials
- Features a chisel tip to cut and mix the HVU capsule
- Head marking for easy verification of steel grade and rod length, even after installation
- Free of oil and other contamination for highest performance with Hilti HIT adhesive anchoring systems
Applications
- Suitable for fastenings in concrete and other base materials in combination with the relevant Hilti HIT injectable mortars
- Suitable for fastenings in concrete in combination with HVU adhesive capsules (3/8” to 1")
- For outdoor applications or fastenings in corrosive environments
- 1/4" and 5/16" rods without chisel tip for use with Hilti HIT-HY 70 injectable mortar