New to Hilti Online?See your customized prices and shop 24/7Get access
Hilti

Features & Applications

Features
  • Combines the flexibility and immediate loading capability of a post-installed mechanical anchor with the performance of a cast-in-place headed stud
  • Close spacing and small edge distances thanks to low expansion forces
  • Self-undercutting facilitates faster and more reliable installation without need for a separate undercutting tool or additional operations
  • The resulting keying effect provides a more secure hold even in cracked concrete under dynamic loading
  • Manufactured under an NQA-1 nuclear quality assurance program with comprehensive approvals
Applications
  • Safety-relevant, heavy-duty fastenings for all dynamic loading (shock, seismic and fatigue) in cracked or uncracked concrete, including applications in nuclear power plants
  • Fastenings to support heavy pipes, safety barriers, industrial machines, crane rails, dorm structures, crash barriers, roof fixings, elevator tracks, bridge retrofitting etc.

Technical Data

Documents & Videos

Consulting & Support