Save $50 with code SYSTEM24When you purchase $250 or more of qualifying insertsSee details
Hilti

Features & Applications

Features
  • Highly productive solution especially suited for seismic and cracked concrete applications requiring an ICC approval
  • Quicker and easier to install than wedge anchors – no cleaning, no high-accuracy torque wrench and no hammering required
  • Easier to set, even under critical conditions – optimized screw threads and cutting edges suitable for high-strength concrete, used drill bits, rebar hits, and other challenging base materials
  • For use with standard ANSI-tolerance drill bits – no special tolerance drill bits required when installing these screw anchors
  • FM approved for hanging of pipes up to 4” diameter
Applications
  • Light fixtures and pipe hanging
  • Sewage water pipes
  • Direct pipe-ring attachment
  • Light fixtures
  • Acoustic ceilings

Technical Data

Documents & Videos

Consulting & Support