Screw anc KH-EZ 1/4" x 3" MC

Ultimate performance screw anchor with hex head (carbon steel)

Item number 3469864

Packaging unit: 1 pc Drill bit diameter: 1/4 in Anchor length: 3 in
Package contents
  • 800x Screw anc KH-EZ 1/4" x 3"
Screw anc KH-EZ 1/4" x 3" MC
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: $460.00 / 1 Each
Check availability
Key technical data
  • Base materials: Concrete (cracked), Concrete (light weight), Concrete (light weight over metal deck), Concrete (uncracked), Masonry (grout-filled CMU)
  • Approvals / Test reports: COLA (City of Los Angeles), ICC-ES report (concrete), ICC-ES report (masonry), Nuclear (NQA-1), Seismic
  • IBC compliance: IBC 2003, IBC 2006, IBC 2009, IBC 2012
More technical data
Features & Applications
Features
  • Highly productive solution for applications requiring an ICC approval for concrete and grout filled CMU block in seismic areas
  • For use with standard ANSI-tolerance drill bit; no special tolerance drill bits required
  • Fully-removable anchoring solution
  • Suitable for reduced edge distances and spacing
  • Optimized thread design for best-in-class setting performance and superior load values
Applications
  • Glazing, windows and storefronts
  • Racking and shelving
  • Attaching railings, handrails and ledgers (inside environment)
  • Anchoring formwork and tilt-up braces, sill plates, perimeter walls and seismic braces
  • Seismic braces
Technical Data
Documents & Videos
Consulting & Support
Ratings & Reviews
Log in to proceed
Need help? Contact us
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart