New to Hilti Online?See your customized prices and shop 24/7Get access
Hilti

Features & Applications

Features
  • Matching serrated teeth on the channel lips and bolts form a mechanical interlock – increasing the load resistance along the channel’s longitudinal axis
  • Low torque moment for easier, faster and safer installation on site
  • Universal fit – the same T-bolts can be used in both HAC-T50 and HAC-T70 anchor channels to help simplify logistics and reduce the scope for errors
Applications
  • For use with HAC-T50 to HAC-T70 anchor channels

Technical Data

Documents & Videos

Consulting & Support