Reconditioned1 SD-M 2
New productItem #3639321
Screw magazine for collated screws from 25-51 mm long – for interior finishing applications
- Length: 7.6 in
- Screw diameter d: 0.14 in
- Screw length - max: 2.01 in
Share
Features & Applications
Features & Applications
Reconditioned1 SD-M 2 #3639321
Features
- Hassle-free – minimized jamming and lost screws due to the optimized strip feed system
- Much faster than single screws – for higher productivity and less interruption due to re-loading
- Designed to be easy to use, reliable and convenient
- Quick transition from collated to single screws with a simple click – no tools needed
- Magazine can be removed and cleaned easily
Applications
- Repetitive fastening of drywall boards to metal or wood substructures with collated screws from 25 to 51 mm
- Repetitive fastening of wood boards to metal or wood substructures with collated screws from 25 to 51 mm
- Repetitive fastening of exterior sheathing boards to metal or wood substructures with collated screws from 25 to 51 mm