Filter VC 75 dry
New productItem #2192229
Vacuum cleaner filters for dry applications
- Accessory type: Filters
- For use with: VC 75-1-22, VC 75-1-A22
- Dust class: M
Share
Features & Applications
Features & Applications
Filter VC 75 dry #2192229
Applications
- Suitable for dry applications only
- Maintenance tips: the filter is best cleaned using the vacuum cleaner's internal filter cleaning mechanism (manual or automatic). Block the hose with your hand to increase the cleaning effect. Do not attempt to clean the filter by hitting it or using pressurized air. These actions may damage the filter. Avoid bending the filter.