SDT 9 Stand-up screwdriver extension
High-performance stand-up handle for use with collated decking screws for sidelap and frame fastening
- Screw length - max: 1.57 in
Customers also searched for SDT, SDT9, SDT 9 or SLC.
Choose options
Screw length - min
- 0.75 in
Screw length - max
- 1.57 in
Weight
- 0.4 lb
- 1.2 lb
- 9.3 lb
For use with
- SDT 9
Magazine capacity
- 25
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $47.25






