AC-D SPX Type 1 Cut-off wheel

Ultimate-performance ceramic cut-off wheel for precise, low-vibration metalwork using an angle grinder – recommended for stainless steel

  • Base material: Steel, Stainless steel
  • Arbor size: 7/8 in
  • Disclaimer: Use angle grinder with double-sided guard
ultimate

Customers also searched for cutting disc, abrasive disc, cut off disc , cutting wheel or cut off wheel .

Choose options

Disc diameter
  • 4-1/2 in
  • 5 in
  • 6 in
  • 7 in
  • 9 in
Arbor size
  • 7/8 in
Blade / disc thickness
  • 0.04 in
  • 0.045 in
  • 0.079 in
Pack size
  • 25 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $175.00

Technical Data

Base material
Steel, Stainless steel
Arbor size
7/8 in
Disclaimer
Use angle grinder with double-sided guard
Product Class
Ultimate
Blade / disc shape
Flat, Type 1
Grain type
Ceramic

Documents

pdf Safety Data Sheet for Abrasive Products, English [ 326.5 KB ]

Features & Applications

Features

  • Engineered to cut more in less time – helping to drive down your cost-per-cut
  • Ceramic grain – lasts much longer, cuts faster and minimizes vibration, for a more precise result in less time
  • Virtually contaminant-free abrasives – suitable for cutting stainless steel and carbon steel
  • Helps to reduce time spent reworking – when you need a cleaner edge without discoloration, thinner and cooler-cutting ceramic cut-off wheels are essential
  • Recommended for cordless tools – these high-quality ceramic cutting wheels can help you cut faster with any angle grinder

Applications

  • Cutting carbon and stainless steel with high cutting speed
  • Cutting a wide range of light- and heavy-duty metal workpieces – steel and stainless steel pipes, rods, profiles and metal sheets

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat