Hilti Corporation

  • en
  • de

Select a local Hilti Website

Use our trade based product finder

Join us on Facebook and Youtube

"Like" us on Facebook and subscribe to our channel on Youtube


Hilti PR 25 rotating laser: Item No.: -

 

Technical Data

Dimensions (LxWxH) 186 x 186 x 213 mm
Laser functionality One rotating laser beam
One 90° laser beam
Accuracy (at 24°) ± 0.75 mm @ 10 m
Width 186 mm
Rotation speed 0
50
300
600
Laser 635 nm, Class 3R (IEC 825-1), Class IIIa (FDA 21 CFR)
Leveling system Fully automatic, < 40 seconds
Operation time with Alkaline battery 50 h
Operation time with NiMH battery 50 h
Operating Temperature Range -20 - 50 °C
IP protection class IP 56
Weight with batteries 2.4 kg

Related Products