Hilti Corporation

  • en
  • de

Select a local Hilti Website

Use our trade based product finder

Join us on Facebook and Youtube

"Like" us on Facebook and subscribe to our channel on Youtube


TE 60-ATC Combi Hammer: Item No.: -

 

Technical Data

Rated input 1200 W
Single impact energy 7 J
Full hammering frequency 2785 impacts/minute
Chuck type TE-Y
Weight according EPTA-Procedure 01/2003 7.4 kg
Dimensions (LxWxH) 483 x 98 x 284 mm
Triaxial vibration value for hammer drilling into concrete ( 9 m/s²
Triaxial vibration for chiseling in concrete 8.5 m/s²
Uncertainty (K) for triaxial vibration value for chiseling ( 1.5 m/s²
Number of gears 2
Rotation speed gear 1 under no load 485 rpm
Rotation speed gear 2 under no load 695 rpm
Optimum drilling diameter in concrete 12 mm - 40 mm
Drilling Performance 97.34 cm³/min @ Ø 20 mm
100.58 cm³/min @ Ø 25 mm
121.38 cm³/min @ Ø 32 mm
Control switch lock Yes
Variable speed switch Yes
Service indicator Yes
AVR - Active Vibration Reduction Yes
Active Torque Control Yes

Related Products