Hilti Corporation

  • en
  • de

Select a local Hilti Website

Use our trade based product finder

Join us on Facebook and Youtube

"Like" us on Facebook and subscribe to our channel on Youtube


Injectable mortar HIT-RE 500/330/1 (25): Item No.: 00337109

 

Technical Data

Volume 330 ml
Number of mixers included 1
Anchor type Chemical anchor
Content per can/cartridge 330 ml
Mixer extension included Yes
Base materials Concrete
Material composition Epoxy-adhesive
Shelf life (@73°F/23°C and 50% relative humidity) 12 month(s)
Base material temperature - range -5 °C - 40 °C
Rebar diameter range 8 - 32 mm
Rod diameter range 8 mm - 39 mm
Required dispenser MD 2000 manual, BD 2000 battery or HIT P-3000 F pneumatic dispensers
Storage and transportation temperature - range 5°C - 25°C

Related Products