Hilti Corporation

  • en
  • de

Select a local Hilti Website

Use our trade based product finder

Join us on Facebook and Youtube

"Like" us on Facebook and subscribe to our channel on Youtube


Anchor rod HIT-V-F M12x220: Item No.: 00409558

 

Technical Data

Rod Diameter 12 mm
Anchor length 220 mm
Drill bit diameter 14 mm
For use with Hilti HIT-HY 150 MAX
Hilti HIT-HY 70 system
Hilti HIT-RE 500
Hilti HIT-RE 500-SD
Hilti HIT-MM PLUS
HFX
Thickness fastened - max 150 mm
Min. embedment depth 70 mm
Compatibility-sleeves Hilti HIT-SC 18x or Hilti HIT-SC 22x…
Material composition Steel grade 8.8
Material coating/plating/finish HDG (45 µm)

Related Products