Hilti Corporation

  • en
  • de

Select a local Hilti Website

Use our trade based product finder

Join us on Facebook and Youtube

"Like" us on Facebook and subscribe to our channel on Youtube


PMC 46 Full solution: Item No.: -

 

Technical Data

Dimensions (LxWxH) 107 x 65 x 96 mm
Laser functionality Level
Align
Plumb
Square
Width 65 mm
Weight with batteries 413 g
Battery type Alkaline
Operation time with Alkaline battery 20 h
Measuring range Dots: 30m / Lines: 10 m
Laser 620-690 nm, class II
Max. measuring distance 30 m
Beam accuracy at 10 m line length ±1.5 mm
Accuracy laser point at 10 m distance ±3 mm
Laser line width at 5m distance 2.2 mm
IP protection class IP 54
Operating Temperature Range -10 - 50 °C
Package content Complete full solution with universal adapter (PMA 78), compact tripod (PMA 20), soft patch, 4 batteries, manufacturer‘s certificate, operating instructions. Supplied in a Hilti toolbox.

Related Products