Use our trade based product finder
Join us on Facebook and Youtube
"Like" us on Facebook and subscribe to our channel on Youtube
X-BT M10-24-6 SN12-R: Item No.: 00377078
Technical Data
| Approvals | DNV, LR, GL, ABS, UL, ICC |
| For use with | DX 351 BT, XBT 4000A |
| Base materials | Steel (coated) |
| Washer size | 12 mm |
| Washer type | Elastomer |
| Thread diameter | M10 |
| Thread length | 24 mm |
| Shank length | 6 mm |
| Shank diameter | 4 mm |
| Weight | 12 g |
| Corrosion protection | Stainless Steel |