Hilti Corporation

  • en
  • de

Select a local Hilti Website

Use our trade based product finder

Join us on Facebook and Youtube

"Like" us on Facebook and subscribe to our channel on Youtube


Firestop sealant FS-ONE 10.1OZ CART: Item No.: 00259579

 

Technical Data

Shelf life (@73°F/23°C and 50% relative humidity) 9 month(s)
Color Red
Movement <7.5 %
Fire rating 4 h
Ageing resistance Tested
Dry density 1.4 - 1.6 g/cm³
Wet density 1.4 - 1.6 g/cm³
Base materials Concrete
Brick
Metal
Wood
Temperature resistance temperature range -40°C - 100°C
Application temperature range 5°C - 40°C
Tack free time (at 23°C / 50% r.H.) 20-30 min
Approvals UL, FM
Application temperature - max 40 °C

Related Products