Hilti Corporation

  • en
  • de

Select a local Hilti Website

Use our trade based product finder

Join us on Facebook and Youtube

"Like" us on Facebook and subscribe to our channel on Youtube


Anchor rod HWB-H 28X190: Item No.: 00312192

 

Technical Data

Rod Diameter 28 mm
Anchor length 190 mm
Drill bit diameter 30 mm
For use with HVU
Anchor type Chemical anchor
Standard embedment depth 90 mm
Min. thickness of base material 120 mm
Thickness fastened - max 230 mm
Min. embedment depth 80 mm
Required setting tool HWB-S
HWB-B 28
Material composition 1.4401 / A4-70
Hole depth 90 mm

Related Products