Use our trade based product finder
Join us on Facebook and Youtube
"Like" us on Facebook and subscribe to our channel on Youtube
HUD-1 8X40: Item No.: 00331617
Technical Data
| Anchor size | 8 mm |
| Anchor length | 40 mm |
| Anchor type | Plastic anchor |
| Type of fixing | Through-fastening, Pre-setting |
| Working principle | Friction |
| Environmental conditions | Inside dry, Inside damp rooms, Inside heavy condensation or outdoors, Highly corrosive special applications |
| Base materials | Concrete, Brick, Brick (hollow), Sand-lime stone, Sand-lime stone (hollow), Drywall |
| Screw size | 5-6 mm |
| Standard embedment depth | 40 mm |
| Min. embedment depth | 40 mm |
| Baseplate clearance hole | 8.45 mm |
| Drill bit diameter | 8 mm |
| Min. hole depth | 55 mm |
| Material composition | Polyamide PA 6 |
| In-place temperature range | -40°C - 80°C |